Single door for TS

Article no.: TS 5050425

Article no.:
TS 5050425
Surface finish
Powder-coated
Color
RAL 7035
Supply includes
Door
Locking rod with double-bit insert
Dimensions
Width: 400 mm
Height: 2,000 mm
( Width: 15.7 ˝
Height: 78.7 ˝ )
Supply includes
Door
Locking rod with double-bit insert
Packaging unit
1 pc(s).
Net weight
15 kg
Gross weight
28 kg
Customs tariff number
94039910
EAN
4028177702011
ETIM 9
EC000747
ETIM 8
EC000747
ECLASS 8.0
27182204