Door, right for two-door AE

Article number: AE 5050.471

Article number:
AE 5050.471
Material
Carbon steel
Surface finish
dipcoat-primed, powder-coated on the outside, textured paint
Color
RAL 7035
Dimensions
Width: 500 mm
Height: 760 mm
( Width: 19.7 ˝
Height: 29.9 ˝ )
Suitable for
Width: 1,000 mm
Height: 760 mm
( Width: 39.4 ˝
Height: 29.9 ˝ )
Packaging unit
1 pc(s).
Net weight
6.9 kg
Gross weight
7.9 kg
EAN
4028177708563
ETIM 9
EC000261
ECLASS 8.0
27180101