- Article no.:
- AX 2830062
- Material
- Base/plinth trim panels, front/rear: Carbon steel
- Color
- RAL 9005
- Supply includes
- 1 base/plinth trim panel, front/rear, 200 mm
2 x base/plinth trim panels, front/rear, 100 mm high
- Note
- Base/plinth elements are required on the sides to finish off a base/plinth unit
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Enclosure type: AX
Width: = 600 mm( Enclosure type: AX
Width: = 23.6 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 2.5 kg
- Gross weight
- 2.591 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037434
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth trim panel, front and rear, H: 200 mm, for W: 600 mm