- Article no.:
- AX 2830082
- Version
- new version/design
- Material
- Base/plinth trim panels, front/rear: Carbon steel
- Color
- RAL 9005
- Supply includes
- 2 x base/plinth trim panels, front/rear
- Note
- Base/plinth elements are required on the sides to finish off a base/plinth unit
- The components of the first generation base/plinth system cannot be combined with the components of the second generation base/plinth system
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Enclosure type: AX
Width: = 800 mm( Enclosure type: AX
Width: = 31.5 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.6 kg
- Gross weight
- 3.746 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037458
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth trim panel, front and rear, H: 200 mm, for W: 800 mm