- Article number:
- AX 2830.420
- Version
- new version/design
- Material
- Base/plinth components: Carbon steel
Cover caps: Plastic
- Color
- RAL 9005
- Supply includes
- 2 base/plinth components
2 cover caps
Assembly components
- Note
- Components from the 1st generation base/plinth system cannot be combined with components from the 2nd generation base/plinth system
- Dimensions
- Height: 200 mm( Height: 7.87 ˝ )
- Suitable for
- Enclosure type: AX
Depth: = 400 mm( Enclosure type: AX
Depth: = 15.7 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.9 kg
- Gross weight
- 3.945 kg
- Customs tariff number
- 94039910
- EAN
- 4028177037687
- ETIM 9
- EC000721
- ETIM 8
- EC000721
- ECLASS 8.0
- 27182003
- Product description
-
AX base/plinth component, sides, height: 200 mm, for depth: 400 mm