- Article no.:
- VX 8620400
- Product description
- For upgrading the base/plinth with system chassis or cable clamp rail. Suitable for 100 and 200 mm high base/plinth trim panels made from sheet steel or stainless steel.
- Material
- Stainless steel 1.4301 (AISI 304)
- Supply includes
- 2 x installation angle brackets
2 mounting brackets for cable clamp rail
Assembly components
- For base/plinth trim height
- 100 mm
200 mm( 3.94 ˝
7.87 ˝ )
- Note
- For interior installation on standing base/plinth trim panels
- The expansion angle is not needed for base/plinth trim panels rotated through 90° as the system perforation in the base/plinth trim panels can be used directly in this position
- Weight/packaging unit
- 0.232 kg( 0.5 lb. )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.22 kg
- Gross weight
- 0.232 kg
- Customs tariff number
- 83024200
- EAN
- 4028177927100
- ETIM 9
- EC000721
- ECLASS 8.0
- 27189234
- Product description
-
VX base/plinth installation bracket, for base/plinth stainless steel, for base/plinth trim panel H: 100 / 200 mm