- Article no.:
- TS 8800470
- Product description
- For attaching bayed enclosures with a divider panel inserted.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- May also be used for side or rear wall attachment/fastening of enclosures. In such cases, additional holes must be drilled in the side or rear panel.
- Note
- Only suitable for mounting in conjunction with the divider panel angle brackets (included with the supply)
- Suitable for
- Enclosure type: TS 8
- Packaging unit
- 8 pc(s).
- Net weight
- 0.584 kg
- Gross weight
- 0.68 kg
- Customs tariff number
- 83024900
- EAN
- 4028177243019
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
TS Baying attachment, vertical, for TS/TS with partitioning wall