Baying connector, horizontal for back-to-back mounting

Article number: TS 8800.170

For back-to-back mounting and in situ assembly of enclosures with mounting plate in the rearmost installation position.

Article number:
TS 8800.170
Product description
Two-piece for in situ assembly of enclosures with mounting plate in the rearmost installation position.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Packaging unit
4 pc(s).
Net weight
1 kg
Gross weight
1.052 kg
Customs tariff number
73269098
EAN
4028177317239
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
TS Baying connector, horizontal, for mounting rear/rear
Documentation
Instructions