VX 25 baying kit for TS 8

Article no.: VX 8617505

For expanding existing TS 8 enclosure suites with VX25 enclosures.

Article no.:
VX 8617505
Product description
For expanding existing TS 8 enclosure suites with VX25 enclosures.
Material
Baying connector: Sheet steel
Supply includes
8 x baying connectors
1 x seal
Assembly components
Note
IP 54 in combination with baying cover, top
Suitable for
Enclosure type: VX
TS
Packaging unit
1 pc(s).
Net weight
1.5 kg
Gross weight
1.6 kg
Customs tariff number
73269098
EAN
4028177930889
ETIM 9
EC002622
ECLASS 8.0
27189263
Product description
VX baying kit for VX / TS
Documentation
Instructions