- Article number:
- GA 9121.230
- Product description
- For external mounting on surfaces – no need to disassemble the cover if pre-assembled.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Suitable for
- Enclosure type: GA
Height: ≥ 230 mm( Enclosure type: GA
Height: ≥ 9.06 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 0.26 kg
- Gross weight
- 0.287 kg
- PCF/VE (cradle-to-gate)
- 1.1 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177154520
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
GA Wall mounting bracket for GA, for H: ? 120 mm