Wall mounting bracket for AX Fiber Reinforced Polyester

Article no.: AX 1485500

The wall mounting brackets are easily attached from the outside while maintaining the UL.

Article no.:
AX 1485500
Product description
The wall mounting brackets are easily attached from the outside while maintaining the UL.
Material
Fiber-glass reinforced polycarbonate with graphite additive
Color
RAL 9011
Supply includes
Assembly components for mounting on the enclosure
Note on Model No.:
for Ex applications
Suitable for
Enclosure type: AX plastic
Packaging unit
4 pc(s).
Net weight
0.2 kg
Gross weight
0.224 kg
Customs tariff number
83024900
EAN
4028177952843
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
AX wall mounting bracket for AX plastic, RAL 9011