Wall mounting bracket for WM

Article no.: SZ 2503010

Mounting bracket for the stable mounting of small enclosures and wall-mounted enclosures.

Article no.:
SZ 2503010
Material
Carbon steel, zinc-plated
Supply includes
Wall mounting bracket
Assembly components
Wall distance
40 mm
( 1.57 ˝ )
Note on Model No.:
Suitable for depths up to 600 mm
Suitable for
Enclosure type: KL
EB
BG
AE
EL
Packaging unit
4 pc(s).
Net weight
0.416 kg
Gross weight
0.448 kg
Customs tariff number
83025000
EAN
4028177436435
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
SZ Wall mounting bracket, sheet steel, galvanized, Wall distance 40 mm
Documentation
Info sheet