Wall mounting bracket for KS

Article no.: KS 1483010

For external mounting of the housing. Wall clearance 30 mm.

Article no.:
KS 1483010
Product description
To enable wall-mounting of the enclosure from the outside of the enclosure only.
Material
Fiberglass-reinforced polyamide
Color
Similar to RAL 7035
Supply includes
Assembly components for mounting on the enclosure
Installation options
For external mounting on the housing
Suitable for
Enclosure type: KS
Packaging unit
4 pc(s).
Net weight
0.16 kg
Gross weight
0.228 kg
Customs tariff number
73269098
EAN
4028177526808
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
KS Wall mounting bracket, for KS, similar RAL 7035
Documentation
Info sheet