Wall mounting bracket for KS

Article no.: KS 9266.000

For external mounting of the housing. Wall clearance 30 mm.

Article no.:
KS 9266.000
Product description
To enable wall-mounting of the enclosure from the outside of the enclosure only.
Material
Fiber-glass reinforced polycarbonate with graphite additive
Color
Similar to RAL 9011
Supply includes
Assembly components for mounting on the enclosure
Installation options
For external mounting on the housing
Note on Model No.:
for Ex applications
Suitable for
Enclosure type: KS
Packaging unit
4 pc(s).
Net weight
0.232 kg
Gross weight
0.235 kg
Customs tariff number
83024900
EAN
4028177138483
ETIM 9
EC002625
ECLASS 8.0
27189234
Product description
KS Wall mounting bracket for KS