- Article no.:
- CP 6341.000
- Product description
- For use between Compact Panel and horizontal or vertical surfaces.
- Material
- Wall mounting: Carbon steel
Knurled screw: Steel with plastic knurled handle
- Supply includes
- Knurled screw and mounting accessories for mounting on the Compact Panel.
- Rotation angle/swivel area
- 180° adjustable on a 7.2° pitch pattern.
- Suitable for
- Enclosure type: Compact Panel
- Packaging unit
- 2 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.38 kg
- PCF/VE (cradle-to-gate)
- 1.4 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177382787
- ETIM 9
- EC002622
- ECLASS 8.0
- 27189263
- Product description
-
CP Wall mounting, adjustable