- Article number:
- GA 9117.700
- Product description
- For individual interior installation, with mounting holes.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Dimensions of mounting plate (W x H)
- 264 mm x 214 mm( 10.4 ˝ x 8.43 ˝ )
- Suitable for
- Enclosure type: GA
Width: = 280 mm
Height: = 232 mm( Enclosure type: GA
Width: = 11 ˝
Height: = 9.13 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.6 kg
- Gross weight
- 0.663 kg
- PCF per pack (cradle-to-gate)
- 3.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177154377
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
GA Mounting plate, WH: 264x214 mm