- Article no.:
- TS 8614050
- Product description
- For universal interior installation, including in combination with system chassis and mounting strips. Faulty assemblies can be replaced quickly and easily. Additional mounting levels.
- Material
- Carbon steel, 2.5 mm
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Note
- Partial mounting plates are fastened directly onto the vertical enclosure sections via the inner mounting level using the assembly components supplied loose. In this installation position (in both the width and the depth) they form one level with TS system chassis 17 x 73 mm and TS mounting strips for the inner mounting level.
- Dimensions
- Width: 900 mm
Height: 400 mm( Width: 35.4 ˝
Height: 15.7 ˝ )
- Suitable for enclosure type
- TS
- VX SE
- Suitable for
- Enclosure type: TS
VX SE
Width: = 1,000 mm
Depth: = 500 mm( Enclosure type: TS
VX SE
Width: = 39.4 ˝
Depth: = 19.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 8.365 kg
- Gross weight
- 8.805 kg
- Customs tariff number
- 94039910
- EAN
- 4028177212268
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
TS Partial mounting plate, for TS, SE, W/DH: 900x400 mm