- Article number:
- TS 4593.000
- Product description
- For additional clamping and to reduce potential vibration in the mounting plate. Select according to mounting position, installation type and enclosure.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Installation options
- all-round
- Set forward on a 25 mm hole pattern
- Note
- Slide in between the bar and plate from below or above or from the side, and secure with screws.
- Also required: Support strips, punched sections with mounting flanges, punched rails or punched sections without mounting flanges
- Suitable for
- Enclosure type: TS 8
SE
- Packaging unit
- 10 pc(s).
- Net weight
- 1.28 kg
- Gross weight
- 1.397 kg
- Customs tariff number
- 73269098
- EAN
- 4028177103702
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Mounting plate attachment, installation: all-round/set forward on a 25 mm pitch pattern