- Article no.:
- TS 8800090
- Product description
- For additional clamping and to reduce potential vibration in the mounting plate. Select according to mounting position, installation type and enclosure.
- Benefits
- No impairment to the mounting surface. May optionally used for attachment or screw fastening.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Installation options
- Side
- rear, flush with enclosure frame
- Set forward on a 25 mm hole pattern
- Suitable for
- Enclosure type: TS 8
SE
- Packaging unit
- 10 pc(s).
- Net weight
- 0.42 kg
- Gross weight
- 0.55 kg
- Customs tariff number
- 73269098
- EAN
- 4028177232716
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
TS Mounting plate attachment, Installation: side/rear/set forward