- Article no.:
- TS 8800280
- Product description
- The minimal distance between the two mounting plates ensures maximum installation depth for assemblies on both sides.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Note
- Build depth front and rear, with central installation = (enclosure depth – 48 mm) : 2
- Example: A TS enclosure depth of 600 mm results in a build height of 2 x 276 mm.
- Packaging unit
- 1 pc(s).
- Net weight
- 0.36 kg
- Gross weight
- 0.381 kg
- Customs tariff number
- 83024900
- EAN
- 4028177299955
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Installation kit, for mounting plate TS, SE rear to rear