- Article number:
- KS 1481.000
- Product description
- Depth adjustable. Equipment can also be installed directly on the rail system without the use of a mounting plate.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Enclosure type: KS
Depth: ≤ 200 mm( Enclosure type: KS
Depth: ≤ 7.87 ˝ )
- Packaging unit
- 4 pc(s).
- Net weight
- 0.32 kg
- Gross weight
- 0.344 kg
- Customs tariff number
- 73269098
- EAN
- 4028177007154
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
KS Mounting plate adjustment bracket, for KS, for D: ? 200 mm