- Article no.:
- VX 4333.180
- Product description
- Additional horizontal cross braces to dampen vibrations and/or for retrospective stabilization of wide mounting plates. The braces can also be used as an additional aid to secure heavy structural elements.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- 2 sections
4 clamps
4 grub (set) screws M10 x 16 mm
- Note on Model No.:
- Other widths available on request.
- Suitable for
- Enclosure type: VX
TS
VX SE
Width: = 1,800 mm( Enclosure type: VX
TS
VX SE
Width: = 70.9 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 7.414 kg
- Gross weight
- 7.804 kg
- PCF/VE (cradle-to-gate)
- 29.7 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177099135
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
VX cross-brace for mounting plates, for TS, SE, for W: 1800 mm