- Article no.:
- TS 8614100
- Product description
- For the fitting of partial mounting plates to installation kits for pivoting frames, small.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- In conjunction with hinge, for side panel, the side installation is identical with the parallel-to-front position with an enclosure depth of 600 or 800 mm
- Packaging unit
- 1 pc(s).
- Net weight
- 0.44 kg
- Gross weight
- 0.534 kg
- Customs tariff number
- 83024900
- EAN
- 4028177300422
- ETIM 9
- EC001167
- ECLASS 8.0
- 27409219
- Product description
-
TS Hinge attachment, for partial mounting plate TS, SE