- Article no.:
- VX 8617655
- Product description
- The partial mounting plate may be fitted set back by 20 mm behind the enclosure frame using the partial mounting plate holder, and also fastened to the frame from the outside. The partial mounting plate is also removable from the inside for servicing.
- Material
- Carbon steel
- Surface finish
- Zinc plated, clear-chromated
- Supply includes
- 4 Partial mounting plate holders
Assembly components
- Packaging unit
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.209 kg
- Customs tariff number
- 83024900
- EAN
- 4028177924444
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
VX Partial mounting plate holder, for outer mounting level