- Article no.:
- VX 8617351
- Product description
- For additional clamping and to reduce potential vibration of the mounting plate.
- Benefits
- Easy mounting directly on the enclosure frame or on the 23 x 64 mm system chassis
- Function principle
- The mounting plate can either be firmly screwed onto the mounting plate fixture or inserted so that it interlocks
- The type B mounting plate fixture may slightly surround the mounting plate, depending on the installation situation
- Keeps the front of the mounting plate completely free for unrestricted use
- Attachment is possible from the front or the rear, depending on the situation
- Material
- Carbon steel
- Surface finish
- Zinc plated, clear-chromated
- Supply includes
- Assembly components
- Packaging unit
- 10 pc(s).
- Net weight
- 1.34 kg
- Gross weight
- 1.44 kg
- PCF/VE (cradle-to-gate)
- 5.8 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177927018
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
VX Mounting plate attachment, type B, sheet steel