- Article no.:
- SZ 8617760
- Product description
- To create compatibility of the interior installation between VX SE and VX25. The VX adapter rail can be cut to length for customized configurations.
- Supply includes
- Adapter rail
Assembly components
- Length
- 200 mm( 7.87 ˝ )
- Installation options
- On the vertical enclosure section of the VX SE (across the full height or in sub-sections)
- On the horizontal roof section of the VX SE, in the width
- Suitable for
- Enclosure type: VX SE
- Packaging unit
- 4 pc(s).
- Net weight
- 0.56 kg
- PCF/VE (cradle-to-gate)
- 3.2
- Customs tariff number
- 73269098
- EAN
- 4028177958630
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ adapter rail for VX compatibility, Length: 200 mm