- Article number:
- SZ 4393.000
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Length
- 1,295 mm( 51 ˝ )
- Installation options
- On the vertical enclosure section: Directly via support brackets TS, via adapter rail for PS compatibility in conjunction with angle brackets, mounting brackets or support brackets PS.
- On the horizontal enclosure section: Directly via angle brackets, mounting brackets or support brackets PS
- Suitable for
- Enclosure type: VX
TS
VX SE
Suitable for width or height or depth: 1,400 mm
- Packaging unit
- 6 pc(s).
- Net weight
- 4.824 kg
- Gross weight
- 5.081 kg
- PCF/VE (cradle-to-gate)
- 19.4 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177232167
- ETIM 9
- EC002620
- ETIM 8
- EC002620
- ECLASS 8.0
- 27189234
- Product description
-
SZ Punched rail 23 x 23 mm, for TS, SE, for WHD: 400 mm, L: 1295 mm