- Article no.:
- SZ 4377.000
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Length
- 695 mm( 27.4 ˝ )
- Installation options
- Directly on the vertical enclosure section via support brackets TS and via adapter rail for PS compatibility in conjunction with support brackets PS
- Directly on the horizontal enclosure section via support brackets PS
- Suitable for
- Enclosure type: TS
VX SE
Suitable for width or height or depth: 800 mm
- Packaging unit
- 4 pc(s).
- Net weight
- 2.908 kg
- Gross weight
- 3.02 kg
- Customs tariff number
- 73269098
- EAN
- 4028177100015
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
SZ TS punched section without mounting flange, 23 x 73 mm, for TS, SE, for WHD: 800 mm, L: 695 mm