- Article no.:
- TS 8612980
- Product description
- For heavy equipment such as base isolators or transformers.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Installation options
- On the inner mounting level, on VX enclosure profile
- In VX SE on the inner mounting level on the enclosure section in conjunction with adapter rail VX
- Suitable for
- Enclosure type: VX
TS
VX SE
Width: = 800 mm( Enclosure type: VX
TS
VX SE
Width: = 31.5 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 9.912 kg
- Gross weight
- 10.85 kg
- PCF/VE (cradle-to-gate)
- 38.31 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177522886
- ETIM 9
- EC001285
- ECLASS 8.0
- 27189234
- Product description
-
TS Support rail 65 x 42 mm, for TS, SE, for W: 800 mm