- Article number:
- CM 5001.370
- Product description
- Mounted in the housing depth on the available threaded bolts, no machining required. System punchings on two sides. Provides additional mounting options.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Suitable for
- Enclosure type: TP
Depth: = 400 mm( Enclosure type: TP
Depth: = 15.7 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.075 kg
- PCF/VE (cradle-to-gate)
- 4.1 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 73269098
- EAN
- 4028177620599
- ETIM 9
- EC002625
- ETIM 8
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
CM base configuration rail, for TP, for D: 400 mm