- Article no.:
- TS 8612.400
- Version
- locatable
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly screws
- Installation options
- On the inner and outer mounting levels on the enclosure section
- TS System Chassis 17 x 73 mm
- Rail for Interior Installation AX
- Punched door strip
- Packaging unit
- 4 pc(s).
- Net weight
- 0.8 kg
- Gross weight
- 0.868 kg
- PCF/VE (cradle-to-gate)
- 3.3 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 83024200
- EAN
- 4028177230880
- ETIM 9
- EC000213
- ECLASS 8.0
- 27409216
- Product description
-
TS Mounting plate, locatable