- Article number:
- IW 6902.950
- Product description
- The space-saving alternative instead of device shelves for holding tower PCs (max 20 kg). For screwing to the tubular door frame of 600 mm wide enclosures.
- Material
- Carbon steel
- Surface finish
- Spray-finished
- Color
- RAL 7015
- Supply includes
- Retaining strap
Fasteners
Support Strip
- Dimensions
- Width: 445 mm
Height: 159 mm
Depth: 230 mm( Width: 17.5 ˝
Height: 6.26 ˝
Depth: 9.06 ˝ )
- Load capacity
- 20 kg
- Note
- The support strips included with the supply are suitable for door widths of 600 mm.
- Packaging unit
- 1 pc(s).
- Net weight
- 4.548 kg
- Gross weight
- 4.748 kg
- PCF per pack (cradle-to-gate)
- 16.4 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177438729
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
IW Industrial workstation, base for tubular door frame