- Article no.:
- SG 2376031
- Version
- Volume and 8 tones available, 102 dB
- Product description
- To indicate warnings or malfunctions.
- Material
- Housing of polyamide
- Color
- Black
- Mounting tip
- Mounting only on the upper end of the optical components or directly on the connection component
- Protection category IP to EN 60 529
- IP 65
- Packaging unit
- 1 pc(s).
- Net weight
- 0.069 kg
- Gross weight
- 0.089 kg
- Customs tariff number
- 85311095
- EAN
- 4028177953796
- ETIM 9
- EC001261
- ETIM 8
- EC001261
- ECLASS 8.0
- 27371237
- Product description
-
SG acoustic component, 102 dB