Incandescent lamps for steady light components

Article number: SG 2374.060

With BA 15d base/plinth.

Article number:
SG 2374.060
Product description
With BA 15d outlet
Benefits
Easy mounting and contact via bayonet fastener.
Function principle
A modular layout is possible with connection, optical and acoustic components, incandescent lamps and a label panel.
Power consumption (approx.)
5 W
Rated impulse withstand voltage, phase to phase
28 V AC
Rated insulation voltage
2000 V AC
Rated operating voltage
24 V
Packaging unit
3 pc(s).
Net weight
0.024 kg
Gross weight
0.026 kg
Customs tariff number
85392198
EAN
4028177219885
ETIM 9
EC000232
ETIM 8
EC000232
ECLASS 8.0
27371220
Product description
SG Incandescent lamp, for steady light component, 24 V, 5W
Documentation
Quick guide