- Article no.:
- SG 2374150
- Version
- For 5 optical components
- Product description
- To add text for a maximum of 5 optical components with predetermined breaking point for non-required fields (50 x 150 mm) incl. clip for base and/or conduit, Ø 25 mm.
- Material
- Acrylic, transparent
- Note
- The labels are not included in the scope of delivery.
- Packaging unit
- 1 pc(s).
- Net weight
- 0.31 kg
- Gross weight
- 0.36 kg
- Customs tariff number
- 85311095
- EAN
- 4028177249875
- ETIM 9
- EC002617
- ETIM 8
- EC002617
- ECLASS 8.0
- 27189260
- Product description
- SG Label panel, for signal pillar, modular, for 5 optical components