- Article no.:
- SG 6206900
- Version
- for CP 60 support arm system
- Product description
- To mount a signal pillar on the plastic cover of support arm components.
- Color
- RAL 7024
- Installation options
- On signal pillar, modular, in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Note on Model No.:
- For support arm system CP 60, angle coupling 90° 6206.380, angle piece 90° 6206.600, intermediate hinge CP 6206.620, wall-mounted hinge 6206.740, top-mounted joint 6206.640, angle adapter 90° for support arm combination CP 60 to CP 40 6206.640
- Packaging unit
- 1 pc(s).
- Net weight
- 0.06 kg
- Gross weight
- 0.099 kg
- Customs tariff number
- 39269097
- EAN
- 4028177684409
- ETIM 9
- EC002625
- ECLASS 8.0
- 27371233
- Product description
-
CP Mounting component, for signal pillar, modular and LED-compact, for support arm system CP 60