- Article number:
- SG 2374.030
- Version
- Single pipe, 400 mm long
- Color
- Aluminum
- Length
- 400 mm( 15.7 ˝ )
- Installation options
- On signal pillar, modular IP65 in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Dimensions
- Length: 400 mm( Length: 15.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.11 kg
- Gross weight
- 0.117 kg
- Customs tariff number
- 39269097
- EAN
- 4028177219854
- ETIM 9
- EC001259
- ETIM 8
- EC001259
- ECLASS 8.0
- 27371234
- Product description
-
SG Mounting component for conduit mounting, for signal pillar, modular and LED-compact, Single conduit, L: 400 mm