- Article no.:
- SG 2374050
- Version
- Angle bracket for pipe mounting
- Color
- Black
- Installation options
- On signal pillar, modular IP65 in conjunction with connection element 2368001
- Signal pillar
- 3-fold LED
- modular IP 65
- Packaging unit
- 1 pc(s).
- Net weight
- 0.05 kg
- Gross weight
- 0.059 kg
- Customs tariff number
- 83024900
- EAN
- 4028177219878
- ETIM 9
- EC001259
- ETIM 8
- EC001259
- ECLASS 8.0
- 27371234
- Product description
-
SG Mounting component for conduit mounting, for signal pillar, modular and LED-compact, Angle bracket for conduit mounting