- Article no.:
- TS 8800340
- Product description
- The nuts are inserted from the same side as screw-fastening takes place. This allows fastening points at the same height and width across corners. The spring retainer also provides for electrical connection in the system punchings.
- Installation options
- On the vertical TS, VX SE enclosure section via adapter rail for VX compatibility
- On the horizontal TS enclosure section
- On the horizontal VX SE enclosure section, bottom
- On the horizontal VX SE enclosure section top, in depth
- On punched rails 23 x 23 mm
- On mounting chassis 23 x 73 mm
- On mounting chassis 45 x 88 mm
- On 23 x 73 mm system chassis
- On enclosures and rails with rectangular hole profile 12.5 x 10.5 mm
- Dimensions
- Thread: M6
- Thread
- M6
- Packaging unit
- 50 pc(s).
- Net weight
- 0.1 kg
- Gross weight
- 0.166 kg
- Customs tariff number
- 73181692
- EAN
- 4028177231849
- ETIM 9
- EC002358
- ECLASS 8.0
- 23110815
- Product description
- TS Captive nut, for thread M6, for insertion from the front