- Article number:
- TS 8800.330
- Product description
- For the attachment of 23 x 73 mm mounting chassis or 23 x 23 mm punched rails.
- Material
- Die-cast zinc
- Supply includes
- 1 set = 1 support bracket, 1 stay, 3 metal screws 5.5 x 13 mm
- Installation options
- On the vertical TS enclosure section (25 mm hole pattern, 2 mm increments)
- On the horizontal VX SE enclosure section, top, in the width
- Suitable for enclosure type
- TS
- VX SE
- Packaging unit
- 6 pc(s).
- Net weight
- 0.93 kg
- Gross weight
- 1.12 kg
- Customs tariff number
- 73182900
- EAN
- 4028177230958
- ETIM 9
- EC002625
- ECLASS 8.0
- 27189234
- Product description
-
TS Support bracket, for direct fixation on TS profile, of PS punched rail 23x23 mm/, PS punched rail 23x23 mm