Cable duct

Article no.: TS 8800753

With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Predetermined breaking points on the webs and on the cable duct base.

Article no.:
TS 8800753
Version
for mounting plates
for mounting on VX system perforation
Product description
With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates. Predetermined breaking points on the webs and on the cable duct base.
Material
Hard PVC
Flame-resistant, self-extinguishing
Temperature resistant to +60 °C
Color
Similar to RAL 7030
Supply includes
Cable duct with cover
Bar width
5.5 mm
( 0.22 ˝ )
Slot width
4.5 mm
( 0.18 ˝ )
Installation options
With DIN punchings for direct mounting on the enclosure section or on surfaces such as mounting plates.
If the rear mounting plate is aligned flush with the enclosure frame (installation position ± 0 mm), then the horizontal cable ducts will be flush against the cable ducts mounted on the enclosure section
Note
Can be shortened for other dimensions.
Dimensions
Width: 80 mm
Depth: 80 mm
Length: 2,000 mm
( Width: 3.15 ˝
Depth: 3.15 ˝
Length: 78.7 ˝ )
Packaging unit
12 pc(s).
Net weight
17.88 kg
Gross weight
18.72 kg
Customs tariff number
39259020
EAN
4028177445475
ETIM 9
EC000012
ECLASS 8.0
27400703
Product description
TS Cable duct for mounting plate, WHD: 80x2000x80 mm
Declarations
Declaration of conformity
Declaration of conformity UK