- Article no.:
- PS 4193.000
- Product description
- Provides strain relief for cable entries. Depth-variable mounting in 25 mm hole pattern on the horizontal enclosure profile or in the TS base/plinth/Flex-Block.
- Material
- Steel
- Surface finish
- Zinc-plated
- Supply includes
- Assembly components
- Mounting tip
- When mounting on a TS base/plinth, the fastening bolt for bases/plinths is required
- Dimensions
- Length: 385 mm( Length: 15.2 ˝ )
- Suitable for
- Enclosure type: TS
PC
TP universal console
Width: = 400 mm( Enclosure type: TS
PC
TP universal console
Width: = 15.7 ˝ )
- Suitable for width
- = 400 mm( = 15.7 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 2 kg
- Gross weight
- 2.563 kg
- Customs tariff number
- 73269098
- EAN
- 4028177093614
- ETIM 9
- EC000322
- ETIM 8
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
SZ Cable clamp rail (right angle section), for TS, PC, TP universal console, TS base/plinth, Flex-Block, for W: 400 mm