Cable clamp rail for TS, TS IT

Article no.: DK 7828061

To secure cables with cable ties or Velcro fasteners, the cable clamp rails are simply located onto the frame profile and may additionally be secured with a screw.

Article no.:
DK 7828061
Version
for the inner mounting level
Product description
For cable routing on the enclosure frame. The cables may be attached to the cable clamp rails with cable ties or Velcro fasteners. The cable clamp rails are located onto the frame profile of the enclosure frame or mounting frame and may additionally be secured with a screw.
Applications
On the TS frame section
Between the profile rails of the TS IT in the enclosure depth
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Suitable for
Enclosure type: TS
TS IT
Width: 600 mm
Depth: 600 mm
( Enclosure type: TS
TS IT
Width: 23.6 ˝
Depth: 23.6 ˝ )
Suitable for width
600 mm
( 23.6 ˝ )
Packaging unit
4 pc(s).
Net weight
0.976 kg
Gross weight
1.14 kg
Customs tariff number
73269098
EAN
4028177235069
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable clamp rail, For the inner mounting level, For WxD: 600 mm