- Article number:
- DK 7858.162
- Product description
- For use with TS and between the profile rails of the TS IT in the enclosure depth.
- Applications
- For cable routing on the enclosure frame and for strain relief of the routed cables. The cables can be attached to the cable clamp rails with cable ties or Velcro fasteners.
- The cable clamp rails can be located horizontally at the rear directly onto a 19" mounting level or in the enclosure depth between two mounting levels. An additional screw fastening secures the unit.
- The depth variability of the rails allows their length to be flexibly adapted to the given mounting distance between the two 19" mounting levels.
- Material
- Carbon steel
- Surface finish
- Zinc-plated
- Supply includes
- Mounting accessories
- Distance between levels
- 500 ‐ 895 mm( 19.7 ‐ 35.2 ˝ )
- Note
- Mounting dimensions + 152 mm = 19" distance between levels
- Packaging unit
- 4 pc(s).
- Net weight
- 1.6 kg
- Gross weight
- 1.7 kg
- Customs tariff number
- 73269098
- EAN
- 4028177437388
- ETIM 9
- EC000322
- ECLASS 8.0
- 27400604
- Product description
-
DK Cable clamp rail, depth-variable, distance between levels: 500-895 mm