Cable management panel with front flap

Article no.: DK 7158035

Cable routing compartment with cut-outs at the top, with flap and quick-release fasteners at the front for easy access, cables are fed in from the rear through the cut-out with brush strips.

Article no.:
DK 7158035
Product description
The cable routing compartment is provided with cut-outs at the top, and the patch cables can be inserted here. The cable management panel is fitted with a flap and quick-release fasteners at the front, for optimum cable access. Cables can be fed in from the rear through the cut-out with brush strips.
Material
Carbon steel
Surface finish
Spray-finished
Color
RAL 7035
Depth of bars
55 mm
( 2.17 ˝ )
Dimensions
Width: 482.6 mm
( Width: 19 ˝ )
Height units
2 U
Packaging unit
1 pc(s).
Net weight
1.684 kg
Gross weight
1.746 kg
Customs tariff number
94039910
EAN
4028177166684
ETIM 9
EC000322
ECLASS 8.0
27400604
Product description
DK Cable management panel, 2 U