180° Hinge For VX swing frames, large

Article no.: VX 8619.051

For extending the opening angle from 130° to 180° in the most up-to-date installation situations.

Article no.:
VX 8619.051
Product description
For extending the opening angle from 130° to 180° in the most up-to-date installation situations.
Benefits
Optimum access to the components and 19" components fitted behind the swing frames
Material
Die-cast
Supply includes
Hinge, top and bottom
Assembly components
Opening angle
180°
Note
Only suitable for installation in VX
Load capacity, static
1,500 N
( 337.213 lbf. )
Packaging unit
1 pc(s).
Net weight
0.83 kg
Gross weight
0.84 kg
Customs tariff number
83021000
EAN
4028177969230
ETIM 9
EC002620
ECLASS 8.0
27189234
Product description
VX 180° hinge for swing frame, large
Documentation
Instructions