Slide Rail for TE

Article no.: DK 7963610

Mounted between front and rear mounting levels, to support heavy 19" components.

Article no.:
DK 7963610
Product description
Mounted between front and rear 19" mounting levels. Slide rails can be used to support heavy 19" components.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Distance between mounting levels
695 mm
( 27.4 ˝ )
Load capacity static
800 N
( 179.847 lbf. )
Contact surface
Width: 85 mm
Depth: 624 mm
( Width: 3.35 ˝
Depth: 24.6 ˝ )
Suitable for
Enclosure type: TE 8000
Installation dimensions
Installation depth for components: 482.6 mm
Installation width for components: 19"
( Installation depth for components: 19 ˝
Installation width for components: 19" )
Packaging unit
2 pc(s).
Net weight
3.066 kg
Gross weight
3.266 kg
Customs tariff number
73269098
EAN
4028177443969
ETIM 9
EC002620
ECLASS 8.0
27189261
Product description
DK Slide rail, support surface WxD: 85x624 mm, 80 kg, static, distance between levels:: 695 mm, For TE