Adapter, metric to 21"/19"

Article no.: DK 7246060

To mount 19" assemblies on metric profile rails (535 mm) or to configure combined systems.

Article no.:
DK 7246060
Product description
This adapter allows 19" assemblies to be mounted on metric profile rails (535 mm) or combined systems to be configured.
Material
Extruded aluminum section
Dimensions
Height: 11 SU
Height units
6 U
Packaging unit
2 pc(s).
Net weight
0.182 kg
Gross weight
0.185 kg
Customs tariff number
83024900
EAN
4028177187191
ETIM 9
EC002625
ETIM 8
EC002625
ECLASS 8.0
27189234
Product description
DK Adaptor, metric to imperial 21"/19", 6 U, 11 SU, For metric mounting angles: 535 mm