- Article no.:
- DK 7474.535
- Product description
- Choice of several panels for the splicing boxes with appropriate cutouts for the installation of single or duplex fiberoptic couplings.
- Material
- Carbon steel
- Color
- RAL 7035
- Number of locations
- 24
- for fiber-optic coupling
- ST
- Height units
- 2 U
- Packaging unit
- 1 pc(s).
- Net weight
- 0.459 kg
- Gross weight
- 0.583 kg
- Customs tariff number
- 94039910
- EAN
- 4028177167940
- ETIM 9
- EC001129
- ECLASS 8.0
- 19170113
- Product description
- DK Patch panel