- Article no.:
- PC 8800910
- Product description
- Simply locate the 4 pre-installed screws and secure.
- Material
- Carbon steel
- Color
- RAL 7015
- Supply includes
- Assembly components
- Installation options
- On the vertical TS, VX SE enclosure section
- Load capacity
- 40 kg surface load, static
- Note
- For enclosures without a mounting plate
- Support area
- Width: 507 mm
Depth: 750 mm( Width: 20 ˝
Depth: 29.5 ˝ )
- Suitable for
- Enclosure type: TS
VX SE
PC
IW
Width: = 600 mm
Depth: = 800 mm( Enclosure type: TS
VX SE
PC
IW
Width: = 23.6 ˝
Depth: = 31.5 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 5.24 kg
- Gross weight
- 5.516 kg
- PCF/VE (cradle-to-gate)
- 22.9 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 94039910
- EAN
- 4028177266919
- ETIM 9
- EC002620
- ECLASS 8.0
- 27189261
- Product description
-
PC Component shelf, static installation, for TS, PC, IW, prepared for fan expansion kit, for WD: 600x800 mm